PROGRESS LIGHTING
Image of P350225-020 Astra Collection Three-Light 18" Antique Bronze Modern Semi-Flush Mount Light
Image of P350225-020 Astra Collection Three-Light 18" Antique Bronze Modern Semi-Flush Mount Light
Image of P350225-020 Astra Collection Three-Light 18" Antique Bronze Modern Semi-Flush Mount Light
Image of P350225-020 Astra Collection Three-Light 18" Antique Bronze Modern Semi-Flush Mount Light
+2
Image of P350225-020 Astra Collection Three-Light 18" Antique Bronze Modern Semi-Flush Mount Light

Astra Collection Three-Light 18" Antique Bronze Modern Semi-Flush Mount Light

$143.00 USD

Brand: Progress Lighting

Catalog ID: P350225-020

Collection name: Astra

The Astra semi-flush mount light features a space-age-inspired design perfect for modern and mid-century décor. A trio of spoked arms radiate out from a cylindrical down rod suspended from a center round canopy, bringing a dynamic flair to the fixture's design. An antique bronze finish adds a touch of warmth. Decorative bulbs (sold separately) adorn the ends of each perpendicular arm. The generous scale is ideal for bringing illumination to bedrooms, hallways and family rooms. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • The generous scale and close-to-ceiling design is ideal for bringing illumination to bedrooms, hallways and family rooms
  • The fixture's space-age-inspired design makes it a centerpiece of modern, contemporary and mid-century décor.
  • An antique bronze finish adds a touch of warmth to the ceiling light's frame
  • A trio of spoked arms radiate out from a cylindrical down rod suspended from a center round canopy, bringing a dynamic flair to the fixture's design
  • Measure 18-in. D x 5.12-in. H (note: dimensions are without light bulbs)
  • This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.
  • Uses (3) 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Perfect showcase for clear decorative or vintage-style bulbs to enhance the look of the spoked arms
  • Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms or laundry rooms where water may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Catalog Number

P350225-020

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Antique Bronze

Finish Type

Painted

Fire Resistance

No

Fixture Type

Semi-Flush

Indoor/Outdoor

Indoor

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Contemporary
  • Modern Farmhouse

Light Distribution

Ambient

Mount location

Ceiling Semi-Flush

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling

New Products

Yes

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Home Theater
  • Living Room
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247265206

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18 in x 18 in x 5.12 in

Height

5.12 in

Length

18 in

Weight

2.7645 lb

Width

18 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Pallet Quantity

80

Resources

Instruction Sheet Number

93160066

Resources and downloads