PROGRESS LIGHTING
Image of P710027-012 Astra Collection Two-Light 18" Satin Brass Modern Wall Bracket
Image of P710027-012 Astra Collection Two-Light 18" Satin Brass Modern Wall Bracket
Image of P710027-012 Astra Collection Two-Light 18" Satin Brass Modern Wall Bracket
Image of P710027-012 Astra Collection Two-Light 18" Satin Brass Modern Wall Bracket
+3
Image of P710027-012 Astra Collection Two-Light 18" Satin Brass Modern Wall Bracket

Astra Collection Two-Light 18" Satin Brass Modern Wall Bracket

$107.58 USD

Brand: Progress Lighting

Catalog ID: P710027-012

Collection name: Astra

The Astra wall bracket features a space-age-inspired design perfect for modern and mid-century décor. A pair of elongated arms are held by a round backplate, bringing a dynamic flair to the fixture's design. A lovely satin brass finish adds a touch of soft glamour. Decorative bulbs (sold separately) adorn the ends of each perpendicular arm. This versatile wall bracket is ideal for bringing illumination to dining rooms, kitchens and bedrooms. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • This versatile wall bracket is ideal for bringing illumination to dining rooms, home theaters, living rooms and kitchens.
  • The fixture's space-age-inspired design brings a contemporary look that is perfect for modern and mid-century décor.
  • A satin brass finish adds a touch of soft glamour to the wall bracket's frame
  • Two elongated arms are held by a round backplate, bringing a dynamic flair to the fixture's design
  • Measures 17.75-in. H x 7.25-in. W, extends 3.875-in. (note: dimensions are without light bulbs)
  • This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.
  • Uses (2) 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Perfect showcase for clear decorative or vintage-style bulbs to enhance the look of the spoked arms
  • Certifications: cULus Dry Location listed, fixture can be used in rooms such as dining rooms, kitchens and bedrooms
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P710027-012

Color

Brass

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Satin Brass

Finish Type

Plated

Fire Resistance

No

Fixture Type

Wall Sconce

Indoor/Outdoor

Indoor

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Contemporary
  • Modern Farmhouse

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Wall Vertical

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Home Theater
  • Living Room
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247265220

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.25 in x 3.875 in x 17.75 in

Height

17.75 in

Height to Center

7 in

Length

7.25 in

Weight

2.3085 lb

Width

3.875 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93088629

Resources and downloads