PROGRESS LIGHTING
Image of P710027-020 Astra Collection Wall Bracket
Image of P710027-020 Astra Collection Wall Bracket
Image of P710027-020 Astra Collection Wall Bracket
Image of P710027-020 Astra Collection Wall Bracket
+3
Image of P710027-020 Astra Collection Wall Bracket

Astra Collection Wall Bracket

$107.58 USD
OR

Brand: Progress Lighting

Catalog ID: P710027-020

Collection name: Astra

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P710027-020

Category General

Wall Brackets

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Wall Sconce

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Modern
  • Urban Industrial

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Dining Room
  • Great Room
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E26

Style

  • Urban Industrial
  • Mid-Century Modern
  • Modern

Type

Armed

UPC

785247220250

Warranty Length

1-year Limited Warranty

Dimensions

Depth

3.875 in

Dimensions

7.25 in x 3.875 in x 17.75 in

Height

17.75 in

Height to Center

7 in

Length

7.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.76 lb

Width

3.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

90

Resources

Instruction Sheet Number

93088629