PROG_P400109_009t10_PRODIMAGE
PROG_P400109_009t10_PRODIMAGE
play
3D View
play
Progress Lighting - Chandelier Heights
+5
PROG_P400109_009whiteg30_PRODIMAGE

Astra Collection Eight-Light Brushed Nickel Mid-Century Modern Chandelier Light

$481.91 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400109-009

Collection name:

Astra

An iconic fixture, Astra features an organic, asymmetrical design. Ideal for dining room settings or entryways, these space-aged inspired pieces are so versatile they can be incorporated into a variety of interiors. Eight-Light Chandelier. Brushed Nickel finish.

  • An iconic style design that adds dynamic flair to any room
  • Versatile space-aged inspired pieces that can be incorporated into a variety of interiors
  • Brushed Nickel finish
  • Chandelier uses eight 60W max. medium base bulbs (sold separately)
  • Perfect showcase for vintage style light bulbs, including Progress Lighting's P7825-01 or P7827-01
  • Ideal for dining room settings or entryways
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
  • Urban Industrial
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
8
Number of Lamps Total
8
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main
E26
Style
  • Urban Industrial
  • Mid-Century Modern
Type
Chandelier
UPC
785247220236
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
42.375 in x 42.375 in x 19.625 in
Height
19.625 in
Length
42.375 in
Length - Installed
77 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
11.22 lb
Width
42.375 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93088630

Resources and downloads