PROGRESS LIGHTING
PROG_P500311_009_hero_PRODIMAGE
PROG_P500311_009_hero_PRODIMAGE
PROG_Sizing_guideline_Kitchen_Pendants_info
PROG_P500309-009_canopy-019_Detail_1_PRODIMAGE
+8
PROG_P500311_009_hero-w-canopy_PRODIMAGE

Atwell Collection 12-inch Brushed Nickel and Clear Glass Globe Large Hanging Pendant Light

$147.18 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500311-009

Collection name:

Atwell

Embrace a statement-making lighting design with the Atwell Collection 1-Light Glass Globe Brushed Nickel Modern Pendant Light. A light source glows from within a clear glass globe shade that fosters a soft and ending design. The metal cap and light base are coated in a beautiful brushed nickel finish that accentuates the hanging light's modern aesthetic.

  • Application: Ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or bedroom.
  • Style: Perfect for luxe, mid-century modern, modern, and transitional style settings.
  • Finish: The metal cap and light base are coated in a beautiful brushed nickel finish that accentuates the hanging light's modern aesthetic.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: A light source glows from within a clear glass globe shade that fosters a soft and enduring design.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 12-inch width by 12.5-inch height by 132.5-inch length (installed).
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with a variety of other Progress Lighting fixtures and collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down

No

Catalog Number

P500311-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Contemporary
  • Mid-Century Modern
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Cord

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Cord

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Breakfast Nook
  • Bedroom

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Pendant light

UPC

785247247264

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 12.5 in

Height

12.5 in

Length

12 in

Length - Installed

132.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

3.19 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93129457