PROGRESS LIGHTING
Image of P710114-31M Atwell Collection Two-Light Matte Black Mid-Century Modern Wall Sconce
Image of P710114-31M Atwell Collection Two-Light Matte Black Mid-Century Modern Wall Sconce
play
3D View
Image of P710114-31M Atwell Collection Two-Light Matte Black Mid-Century Modern Wall Sconce
+11
Image of P710114-31M Atwell Collection Two-Light Matte Black Mid-Century Modern Wall Sconce

Atwell Collection Two-Light Matte Black Mid-Century Modern Wall Sconce

$149.60 USD

Brand: Progress Lighting

Catalog ID: P710114-31M

Collection name: Atwell

Long lines ending in clear glass globe shades define the modern aesthetic of the Atwell Wall Sconce. One central stem is capped by clear glass, creating bright illumination from the light source glowing within. Atwell fits beautifully into mid-century modern and contemporary settings, delivering accent illumination to bedrooms, bathroom vanities, dining and living rooms. This versatile fixture can be mounted vertically or horizontally as desired.

  • Add modern flair to bedrooms, halls, bathroom vanities, offices, reading nooks, mud rooms, foyers and kitchens with the Atwell Wall Sconce
  • The light's clean, sleek style is ideal for mid-century modern, modern farmhouse, mountain modern and contemporary settings
  • The fixture is coated with a soft matte black finish, enhancing its modern design
  • One central stem is capped by clear glass, creating bright illumination from the light source glowing within
  • Uses (2) 60-Watt maximum candelabra (G 16.5) base bulbs, or LED equivalent, that are sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 5.87 in. W x 18 in. length, extends 6.75 in.
  • Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms, powder rooms or covered outdoor rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

Yes

Catalog Number

P710114-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Wall Sconce

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

G16.5

Lamp Type

G16.5

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Contemporary

Light Distribution

Ambient

Mount location

Wall horizontal or vertical

Mounting for outlet box included

Round Mounting Plate

Mounting Type

  • Wall Vertical
  • Wall Horizontal

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Great Room
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

UPC

785247253814

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.87 in x 6.75 in x 18 in

Height

18 in

Height to Center

9 in

Length

5.87 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.87 lb

Width

6.75 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

63

Resources

Instruction Sheet Number

93164191

Media

3D AR Model