PROGRESS LIGHTING
PROG_P300189_009_hero_PRODIMAGE
PROG_P300189_009_hero_PRODIMAGE
PROG_PL_1595_10.28.20_JAN_2021_Part2_Axle_GeneralLit
PROG_PL_1596_E26_G30-clear_Dimmable_Lamp_Graphic
PROG_P300189-009_facing-up-or-down

Axle Collection One-Light Brushed Nickel Vintage Style Bath Vanity Wall Light

$82.39 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300189-009

Collection name:

Axle

Mix old and new for charming character with the Axle Collection 1-Light Brushed Nickel Vintage Bath Vanity Light. The round backplate and vintage light base are coated in a beautiful brushed nickel finish. The working gooseneck arm provides customizable tilt adjustment.

  • Application: Mix old and new for charming character with the Axle Collection 1-Light Brushed Nickel Vintage Bath Vanity Light ideal for any entryway, hallway, foyer, bedroom, sitting room, living room, or bathroom.
  • Style: Perfect for farmhouse, urban industrial, and vintage electric settings.
  • Finish: The round backplate and vintage light base are coated in a beautiful brushed nickel finish. The working gooseneck arm provides customizable tilt adjustment.
  • Materials: Constructed from steel to ensure a long product lifespan
  • mount the light fixture facing up or down.
  • Glass: We recommend using vintage bulbs to enhance the wall light's timeless industrial aesthetic.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 6-1/8-inch width by 6-3/4-inch height by 6-inch depth.
  • Certifications: cULus damp location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300189-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

G30

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Vintage Electric
  • Urban Industrial
  • Farmhouse

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247245581

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6.13 in x 7 in x 6.75 in

Height

6.75 in

Height to Center

3.69 in

Length

6.13 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.52 lb

Width

7 in

Width Diameter Descriptor

Extends

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

120

Resources

Instruction Sheet Number

93116772