PROGRESS LIGHTING
PROG_P560156_020_hero_PRODIMAGE
PROG_P560156_020_hero_PRODIMAGE
play
Barlowe
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
+4
PROG_Sizing_guideline_graphic_Garage_Wall_Lantern_info

Barlowe Collection Antique Bronze One-Light Small Wall Lantern

$199.32 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560156-020

Collection name:

Barlowe

Transform you home into a warm and cozy dream with the friendly farmhouse-style of this small wall lantern. A rustic X-brace design decorates each side of the charming lantern silhouette. Clear seeded glass panes add an extra pop of rustic personality. An antique bronze finish complemented with antique copper accents adds warmth and character as the lantern infuses your home with gentle illumination.

  • Clear seeded glass panes add an extra pop of rustic personality.
  • An antique bronze finish complemented with antique copper accents adds warmth and character as the lantern infuses your home with gentle illumination.
  • A rustic X-brace design decorates each side of the charming lantern silhouette.
  • Ideal for any bedroom, foyer, entryway, porch, or patio.
  • Perfect for rustic and farmhouse settings.
  • Measures 6-1/2-inch width by 13-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P560156-020

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum and Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Rustic

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Size Type

Small

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

UPC

785247238910

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6.5 in x 7.5 in x 13 in

Height

13 in

Height to Center

2.37 in

Length

6.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.76 lb

Width

7.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

50

Resources

Instruction Sheet Number

93112933