PROGRESS LIGHTING
PROG_P550068_135_hero_PRODIMAGE
PROG_P550068_135_hero_PRODIMAGE
play
Barlowe
PROG_Sizing_guideline_Front_Door_Hanging_Lantern_info
+1
PROG_P550068_135_herowcanopy_PRODIMAGE

Barlowe Collection Stainless Steel One-Light Hanging Lantern

$358.71 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550068-135

Collection name:

Barlowe

Transform your home into a warm and cozy dream with the friendly farmhouse-style of this hanging lantern. A rustic X-brace design decorates each side of the charming lantern silhouette. Clear seeded glass panes add an extra pop of rustic personality. A stainless steel finish complemented with white accents adds warmth and character as the lantern infuses your home with gentle illumination.

  • Clear seeded glass panes add an extra pop of rustic personality.
  • A stainless steel finish complemented with white accents adds warmth and character as the lantern infuses your home with gentle illumination.
  • A rustic X-brace design decorates each side of the charming lantern silhouette.
  • Ideal for any foyer, entryway, patio, or porch.
  • Perfect for rustic or farmhouse settings.
  • Measures 9-inch by 21-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P550068-135

Category General

Outdoor

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel and Stainless Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Stainless Steel

Finish Type

  • Painted
  • Clear Coat

Fixture Type

Outdoor Hanging

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Rustic

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

UPC

785247238842

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9 in x 9 in x 21 in

Height

21 in

Length

9 in

Length - Installed

96 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

9.26 lb

Width

9 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93112936