PROGRESS LIGHTING
PROG_P400055_020_PRODIMAGE
PROG_P400055_020_PRODIMAGE
PROG_barnes mill bath3_detailshot
PROG_P400055_020alt_PRODIMAGE
+3
PROG_PL_1595_eComm Collection Graphics_7.1.20_BarnesMill_AB_GeneralLit

Barnes Mill Collection Five-Light Linear Chandelier

$388.41 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400055-020

Collection name:

Barnes Mill

Rustic and vintage decor can transform your home into a nostalgic retreat reminiscent of rural farmhouses. The five-light linear chandelier has exposed iron details and a faux-painted wooden plank support artful, clear, seeded glass shades. Combine with vintage-style light bulbs to create a romantic focal point for any room.

  • Rustic and vintage lighting that transforms a home into a nostalgic retreat.
  • A faux-painted wooden plank support artful clear, seeded glass shades
  • Design reminiscent of rural farmhouses
  • Exposed iron details.
  • Antique Bronze finish.
  • Combine with vintage-style light bulbs to create a romantic focal point to any room.

Product details

General

Can be mounted up or down

No

Catalog Number

P400055-020

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

2 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Linear Chandelier

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Rustic
  • Urban Industrial

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Farmhouse
  • Urban Industrial
  • Rustic
  • Transitional

Type

Linear Chandelier

UPC

785247213429

Warranty Length

1-year Limited Warranty

Dimensions

Depth

4 in

Dimensions

38 in x 4 in x 22.625 in

Height

22.625 in

Length

38 in

Length - Installed

96.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

17.97 lb

Width

4 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

9

Resources

Instruction Sheet Number

93079810