PROGRESS LIGHTING
Image of P250096-31M Bastrop Collection 26 in. Three-Blade Matte Black Transitional Ceiling Fan with 3 Speed Remote Control
Image of P250096-31M Bastrop Collection 26 in. Three-Blade Matte Black Transitional Ceiling Fan with 3 Speed Remote Control
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Image of P250096-31M Bastrop Collection 26 in. Three-Blade Matte Black Transitional Ceiling Fan with 3 Speed Remote Control
+11
Image of P250096-31M Bastrop Collection 26 in. Three-Blade Matte Black Transitional Ceiling Fan with 3 Speed Remote Control

Bastrop Collection 26 in. Three-Blade Matte Black Transitional Ceiling Fan with 3 Speed Remote Control

$682.00 USD

Brand: Progress Lighting

Catalog ID: P250096-31M

Collection name: Bastrop

Introduce a rustic industrial style to your home with Bastrop, whose updated vintage styling comes from its wood tone and metal cage frame construction. Curved fan blades finished in rustic charcoal feature an interesting bend that heightens the fan's industrial aesthetic. A damp location rating makes Bastrop ideal for both indoor and covered outdoor use. An included remote control operates the fan.

  • Cage-style fan is ideal for living rooms, bedrooms, dens, offices, patios, and porches
  • Rustic industrial styling brings a vintage touch to transitional, urban industrial, rustic and vintage electric settings
  • Three curved ABS fan blades for better air movement, blades are hand finished in a Rustic Charcoal with an outer cage finished in Matte Black
  • Measures 26 in. Dia x 13.6 in. H
  • Includes 3 speed handheld remote control with battery and wall bracket.
  • Certifications: ETL Damp Location Listed, suitable for use indoors or in outdoor covered areas
  • Lighting experts recommend installing this fan in a room up to 144 sq. ft. for optimal performance
  • Powered by an efficient AC Motor
  • Includes Lifetime Limited Warranty

Product details

General

Battery Capacity

0.22 Ah

Battery Type

CR2032 3V Lithium-Metal

Can be mounted up or down

No

Catalog Number

P250096-31M

Color

Black

Color Generic

Black

Compatibility

Sloped Ceiling Kit

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Fan - Blade finish

Matte Black

Fan - Motor speed

3 Speed, Manual Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lifestyle

Transitional

Mount location

Ceiling

Mounting for outlet box included

Mounting Bracket

Mounting Type

Ceiling Downrod

New Products

Yes

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Living Room

Service Life

On Website=Yes

Switch Type

Push button

Type

Caged

UPC

785247266678

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

26 in x 26 in x 13.6 in

Fan - Recommended room size

75 ft²

Height

13.6 in

Length

26 in

Note Weight of fixture exceeds NEC limits

No

Weight

16 lb

Width

26 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.13 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Voltage Rating

120 VAC

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

ETL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

100 CFM/WATT

EPACTenergy consumption watts

11 W

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada/Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

10

Resources

Instruction Sheet Number

93164932

Resources and downloads

Media

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS