PROGRESS LIGHTING
Image of P300423-009 Beckner Collection Two-Light Brushed Nickel Clear Glass Urban Industrial Bath Light
Image of P300423-009 Beckner Collection Two-Light Brushed Nickel Clear Glass Urban Industrial Bath Light
Image of P300423-009 Beckner Collection Two-Light Brushed Nickel Clear Glass Urban Industrial Bath Light
Image of P300423-009 Beckner Collection Two-Light Brushed Nickel Clear Glass Urban Industrial Bath Light
+6
Image of P300423-009 Beckner Collection Two-Light Brushed Nickel Clear Glass Urban Industrial Bath Light

Beckner Collection Two-Light Brushed Nickel Clear Glass Urban Industrial Bath Light

$154.00 USD

Brand: Progress Lighting

Catalog ID: P300423-009

Collection name: Beckner

The Beckner Collection reflects mid-century and industrial design, with mechanical knobs and hooded lights finished in subtle brushed nickel. Beckner’s tactile appeal welcomes curiosity and adds depth to bathrooms and powder rooms in mid-century modern, transitional and urban industrial settings. An oblong backplate holds a rod which suspends its vintage-style shades complemented by clear glass, delivering bright illumination while adding a modern touch. This versatile fixture can be mounted up or down, increasing its design flexibility. cULus damp location listed, with a one-year warranty to guarantee your complete satisfaction. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • The Beckner Vanity Light delivers industrial style with modern appeal to bathrooms and powder rooms
  • Beckner’s tactile appeal welcomes curiosity and adds depth to mid-century modern, transitional and urban industrial settings
  • Industrial-style shades are suspended from a rod held by an oblong backplate coated in subtle brushed nickel
  • Clear glass delivers bright illumination while adding a modern touch
  • Mount the light fixture with the glass facing up or down for more design flexibility
  • Uses (2) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 14.62-in. width by 8.37-in. height, extends from wall 6.37-in.
  • Certifications: cULus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300423-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Transitional
  • Urban Industrial

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247267132

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14.62 in x 6.37 in x 8.37 in

Height

8.37 in

Height to Center

6.12 in

Length

14.62 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.53 lb

Width

6.37 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164871