PROGRESS LIGHTING
PROG_P4391_09_PRODIMAGE
PROG_P4391_09_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Bedford_glass 2_detailshot
+3
PROG_Bedford_glass 1_detailshot
Discontinued
Clearance

Bedford Collection Five-Light Brushed Nickel Etched Alabaster Glass Traditional Chandelier Light

$119.00 USD
$258.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4391-09

Collection name:

Bedford

Five-light chandelier with etched alabaster glass shades and center column from the Bedford Collection features softly diffused alabaster glass shades on a finely crafted frame. Striking metallic finish adds richness and depth to the fixture. The style blends well with today's home fashion and provides the perfect accent to your decor.

  • The five-light chandelier from the Bedford Collection is ideal for kitchen, sitting rooms, small foyers and entries, dining rooms, sunrooms and breakfast areas
  • Chandelier design is ideal for traditional and transitional settings
  • Beautiful alabaster glass is finished with a brushed nickel finish
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 22.75 in x 22.75 in x 16.25 in
  • Uses five medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P4391-09

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Etched Alabaster

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

New Traditional

Type

Chandelier

UPC

785247117444

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22.75 in x 22.75 in x 16.25 in

Gross Weight with Packaging

13.9 lb

Height

16.25 in

Length

22.75 in

Length - Installed

90 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

13.9 lb

Width

22.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

28

Resources

Instruction Sheet Number

023102