PROGRESS LIGHTING
PROG_P550065_031_hero_PRODIMAGE
PROG_P550065_031_hero_PRODIMAGE
play
Benton Harbor
PROG_P550065_031_straight_PRODIMAGE
+8
PROG_Sizing_guideline_Front_Door_Hanging_Lantern_info

Benton Harbor Collection One-Light Hanging Lantern with DURASHIELD

$216.37 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550065-031

Collection name:

Benton Harbor

This hanging lantern is expertly crafted with that casual, coastal style you love. A clear glass shade shields a simple light base for a seaside-living vibe. The shade is cradled inside an open-cage black frame featuring thin bars and constructed with a composite polymer, corrosion-resistant housing. DURASHIELD by Progress Lighting is built to last. Constructed from a composite material with UV protection, DURASHIELD holds up even in the harshest weather conditions. This high-performance finish has a 5-year warranty and is resistant to rust, corrosion, and fading.

  • A clear glass shade shields a simple light base for a seaside-living vibe.
  • The glass shade is cradled inside an open-cage black frame of corrosion-proof composit polymer.
  • The hanging lantern is expertly crafted with a non-metallic, corrosion-resistant housing.
  • Ideal for any foyer, entryway, porch, or patio in transitional or coastal settings.
  • DURASHIELD by Progress Lighting is a material that is built to last. Constructed from a composite polymer with UV protection, DURASHIELD holds up even in the harshest weather conditions. This high-performance material has a 5-year warranty and is resistant to rust, corrosion, and fading.
  • Measures 8-3/4-inch width by 13-1/4-inch height.
  • Uses one medium base bulb that is sold separately (75w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P550065-031

Category General

Outdoor

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Composite Polymer

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Hanging

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Urban Industrial

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

UPC

785247239412

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

8.75 in x 8.75 in x 13.25 in

Height

13.25 in

Length

8.75 in

Length - Installed

93.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

3.74 lb

Width

8.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93113797