PROG_P560178_031_herolit_PRODIMAGE
PROG_P560178_031_herolit_PRODIMAGE
play
Benton Harbor
PROG_Benton-Harbor_detail-montage
+10
PROG_P560178_031_straightlit_PRODIMAGE

Benton Harbor Collection One-Light Medium Wall Lantern with DURASHIELD

$160.71 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560178-031

Collection name:

Benton Harbor

This wall lantern is expertly crafted with that casual, coastal style you love. A clear glass shade shields a simple light base for a seaside-living vibe. The shade is cradled inside an open-cage black frame featuring thin bars and constructed with a composite polymer, corrosion-resistant housing. DURASHIELD by Progress Lighting is built to last. Constructed from a composite material with UV protection, DURASHIELD holds up even in the harshest weather conditions. This high-performance finish has a 5-year warranty and is resistant to rust, corrosion, and fading.

  • A clear glass shade shields a simple light base for a seaside-living vibe.
  • The glass shade is cradled inside an open-cage black frame of corrosion-proof composit polymer.
  • The wall lantern is constructed with a non-metallic, corrosion-resistant housing.
  • Ideal for any foyer, bedroom, entryway, porch, or patio in transitional or coastal settings.
  • DURASHIELD by Progress Lighting is a material that is built to last. Constructed from a composite polymer with UV protection, DURASHIELD holds up even in the harshest weather conditions. This high-performance material has a 5-year warranty and is resistant to rust, corrosion, and fading.
  • Measures 7-1/2-inch width by 11-inch height.
  • Uses one medium base bulb that is sold separately (75w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Composite Polymer
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Urban Industrial
Light Distribution
Ambient
Light Source
Incandescent - Medium Base
Mount location
Wall
Mounting for outlet box included
Round Mounting Plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Size Type
Medium
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
UPC
785247239399
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
7.5 in x 8.63 in x 11 in
Height
11 in
Height to Center
2.625 in
Length
7.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.2 lb
Width
8.63 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93113798