PROGRESS LIGHTING
Image of P500091-077 Bergamo Collection Four-Light Pendant
Image of P500091-077 Bergamo Collection Four-Light Pendant
play
Bergamo P500091-077
Image of P500091-077 Bergamo Collection Four-Light Pendant
+7
Image of P500091-077 Bergamo Collection Four-Light Pendant
Discontinued

Bergamo Collection Four-Light Pendant

$584.76 USD

Brand: Progress Lighting

Catalog ID: P500091-077

Collection name: Bergamo

Bergamo features an elegant wispiness within a two-toned frame. Weathered stone accents and tassel details create a relaxed, rustic casual collection. These versatile pieces can be incorporated over a dining room table in a Rustic Farmhouse setting or in a Transitional open living space. Four-Light Pendant in a Forged Bronze finish.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500091-077

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Forged Bronze

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Rustic
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E12

Style

  • Farmhouse
  • Transitional

Type

Pendant

UPC

785247219223

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18.75 in x 18.75 in x 42.125 in

Height

42.125 in

Length

18.75 in

Length - Installed

117.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

19.62 lb

Width

18.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

4

Resources

Instruction Sheet Number

93086384

Media

Videos

play
Bergamo P500091-077