PROGRESS LIGHTING
PROG_P350085_015-30_PRODIMAGE
PROG_P350085_015-30_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_LED_CRI_ColorTemp_Info-Graphic
+2
PROG_Flush_Mount_Options_Info-Graphic

Bezel Collection 10" LED Flush Mount

$142.89 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350085-015-30

Collection name:

Bezel LED

Featuring a sleek and slim appearance, Bezel LED is an architectural series of flush mount options. Etched white glass is accented by a metal trim in a metallic finish. The glass shade is illuminated on both the bottom and sides to provide a pleasing lighted effect. 10" LED Flush Mount. Polished Chrome finish.

  • Features a sleek and slim appearance inspired by architectural design
  • One light LED flush mount
  • Popular Polished Chrome finish
  • Etched white glass is accented by a metal trim in a metallic finish
  • Features 17-watt integrated LED to deliver energy savings and reduce long-term maintenance costs
  • The glass shade is illuminated on both the bottom and sides to provide a pleasing lighted effect
  • 1276 lumens, 73 lumens per watt (source)
  • 3000K color temperature, 90CRI
  • ENERGY STAR certified
  • California JA8 certified.

Product details

General

Can be mounted up or down

No

Catalog Number

P350085-015-30

Category General

Close-to-Ceiling

Color

Chrome

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

LM-79 Lumens

659 lm

LM-79 Lumens per Watt

38.1 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30°C

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets

Socket Base Type - Main

Module

Starting Temperature - Minimum

-30 °C

Style

  • Transitional
  • Modern

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247220922

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

10.5 in x 10.5 in x 3.5 in

Height

3.5 in

Length

10.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.83 lb

Width

10.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.142 A

Frequency Rating

60 Hz

Lamp Wattage

17 W

Lumens Per Watt

38.1 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

54

Resources

Instruction Sheet Number

93088854