PROGRESS LIGHTING
PROG_P400113_143_PRODIMAGE
PROG_P400113_143_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+9
PROG_P400113_143_canopy_PRODIMAGE

Blakely Collection Six-Light Graphite Modern Chandelier Light

$491.26 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400113-143

Collection name:

Blakely

The Blakely collection six-light chandelier is a fashion-forward design styles. An open linear form celebrates geometric interplay with clean, straight lines. Finished in Graphite with satin brass accents, the Blakely collection is ideal for Modern and Traditional interiors.

  • The open-form Blakely fixtures has Satin Brass candles on a sturdy iron frames—a fresh remake of traditional style
  • This six-light chandelier is ideal for dining rooms or long, casual breakfast areas
  • A fashion-forward style complements both Modern and Traditional interiors
  • The frame’s Graphite finish sets off the Satin Brass candle lamps
  • Measures 28in W x 15 5/8in ht.
  • Uses six, 60-watt max. candelabra base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400113-143

Category General

Island

Chain gauge

9 Gauge

Chain Qty

2 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Modern Mountain
  • New Traditional
  • Traditional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Breakfast Nook
  • Great Room

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Modern
  • New Traditional

Type

Chandelier

UPC

785247226580

Warranty Length

1-year Limited Warranty

Dimensions

Depth

24.625 in

Dimensions

28 in x 24.625 in x 15.625 in

Height

15.625 in

Length

28 in

Length - Installed

82 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

10.1 lb

Width

24.625 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

4

Resources

Instruction Sheet Number

93098495