PROGRESS LIGHTING
Image of P300214-143 Blakely Collection Two-Light Wall Bracket
Image of P300214-143 Blakely Collection Two-Light Wall Bracket
Image of P300214-143 Blakely Collection Two-Light Wall Bracket
Image of P300214-143 Blakely Collection Two-Light Wall Bracket
+7
Image of P300214-143 Blakely Collection Two-Light Wall Bracket

Blakely Collection Two-Light Wall Bracket

$115.28 USD
OR

Brand: Progress Lighting

Catalog ID: P300214-143

Collection name: Blakely

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P300214-143

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Bath & Vanity

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Modern Mountain
  • New Traditional
  • Traditional

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Dining Room
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Modern
  • New Traditional

Type

Candle Wall Bracket

UPC

785247226603

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.25 in x 4.875 in x 9.375 in

Height

9.375 in

Height to Center

5.625 in

Length

8.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.89 lb

Width

4.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

72

Resources

Instruction Sheet Number

93098493

Resources and downloads