PROGRESS LIGHTING
PROG_P300150_031-30_hero_PRODIMAGE
PROG_P300150_031-30_hero_PRODIMAGE
PROG_P300150-031-30_ICON
PROG_PL_1596_Dimming_info-Graphic
+6
PROG_P300150_031-30_straight_PRODIMAGE

Blanco LED Collection 22" Matte Black Etched White Glass Modern Bath Vanity Light

$222.53 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300150-031-30

Collection name:

Blanco LED

Enjoy this bath fixture's classic forms with crisp, contemporary updates. A classic black finish coats a simple backplate that anchors the light fixture in place. An elegant etched white glass shade shaped in a thin cylinder stretches horizontally across the design for a clean, modern demeanor.

  • Ideal for a bathroom
  • Perfect for modern style settings
  • Classic matte black finish
  • Elegant etched white glass shade
  • Fixture can mount horizontal and vertical
  • Includes 1 integrated LED (36 W), 1942 lumens, 3000 K, 90 CRI, dimmable
  • Measures 22.25-inch width by 4.75-inch height by 3.75-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable

No

Can be mounted up or down

Yes

Catalog Number

P300150-031-30

Category General

Bath & Vanity

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

Triac/Forward Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LED

Yes

Lifestyle

Modern

Light Distribution

Up/Down

Light Source

LED

LM-79 Lumens

1942 lm

LM-79 Lumens per Watt

53 Lum/Watt

Mount location

Wall horizontal or vertical

Mounting for outlet box included

Backplate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Type

Bath Bar

UPC

785247237944

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

22.25 in x 3.75 in x 4.75 in

Height

4.75 in

Height to Center

2.375 in

Length

22.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.79 lb

Width

3.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

36 W

Lumens Per Watt

53 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

50

Resources

Instruction Sheet Number

93093047