PROGRESS LIGHTING
PROG_P710047_150-30_PRODIMAGE
PROG_P710047_150-30_PRODIMAGE
PROG_blanco2_detailshot
PROG_blanco1_detailshot
+2
PROG_Sizing_guideline_Bedroom_Sconce_info
Discontinued
Clearance

Blanco LED Collection Faux White Marble One-Light LED Wall Bracket

$82.00 USD
$149.38 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710047-150-30

Collection name:

Blanco LED

LED vanity and sconce in the Blanco collection highlight a classic form with contemporary updates. Brushed Nickel accents complement a Faux White Marble frame and canopy with a design that minimizes all visible hardware for an elegantly modern effect. Suitable for residential and commercial applications, and complements Modern, Luxe or Mid-Century interiors.

  • LED sconces in the Blanco collection highlight a cylindrical design paired with a square faux marble back plate
  • 1-light 16-watt LED wall bracket
  • Blanco LED adds task lighting on either side or above a mirror to eliminate shadows on face when getting ready in the morning
  • An integrated LED source provides a variety of energy and cost savings benefits for the homeowner
  • Features Brushed Nickel end caps
  • Measures 4 3/4" W x 11 3/4" H
  • Details highlight clean construction with no visible hardware
  • Blanco is suitable for both residential and commercial spaces
  • Accommodates Modern, Luxe or Mid-Century applications
  • 823 lumens 51 lumens/watt (delivered)
  • Warm white 3000K lighting color and 90+CRI
  • Dimmable with most Triac or ELV type dimmers
  • ADA compliant
  • California Title 24 compliant
  • Damp location listed
  • WARRANTY: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Base Type

LED

Can be mounted up or down

No

Catalog Number

P710047-150-30

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Faux White Marble

Finish Type

Painted

Fixture Type

Wall Sconce

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Luxe
  • Modern

LM-79 Lumens

823 lm

LM-79 Lumens per Watt

51.1 Lum/Watt

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

LED

Socket type material

LED

Starting Temperature - Minimum

-10 °C

Style

  • Luxury
  • Modern
  • Mid-Century Modern

Type

Armed Glass Shade

UPC

785247224135

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

4.75 in x 3.625 in x 11.75 in

Height

11.75 in

Height to Center

8.375 in

Length

4.75 in

Weight

1.52 lb

Width

3.625 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.133 A

Frequency Rating

60 Hz

Lamp Wattage

16 W

Lumens Per Watt

51.1 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

75

Resources

Instruction Sheet Number

93093051