Adjustable
No
Can be mounted up or down
No
Catalog Number
P500285-009
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
White Linen
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
Light Distribution
Ambient
Light Source
Incandescent
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
1/8 IP Mounting Plate
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
Phenolic
Type
Pendant
UPC
785247238491
Warranty Length
1-year Limited Warranty
Dimensions
23 in x 23 in x 25.875 in
Height
25.875 in
Length
23 in
Length - Installed
92 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
8.34 lb
Width
23 in
Width Diameter Descriptor
dia.
Frequency Rating
60 Hz
Lamp Wattage
40 W
Voltage Rating
120 V
Wire Length
180 in
Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
1
Pallet Quantity
10
Instruction Sheet Number
93111095