PROGRESS LIGHTING
PROG_P710018_009_PRODIMAGE
PROG_P710018_009_PRODIMAGE
play
Bonita
PROG_Sizing_guideline_Bath_Sconces_info
+2
PROG_PL_1595_eComm Collection Graphics_7.1.20_Bonita_BN_GeneralLit

Bonita Collection Brushed Nickel One-Light Wall Sconce

$66.33 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710018-009

Collection name:

Bonita

Bonita sconces have a traditional elegance to complement luxurious living with an understated beauty. Crisp metal fittings support a graceful frame and candle topped with a Summer Linen shade. One-Light wall sconce. Brushed Nickel finish.

  • Crisp metal fittings support a graceful frame.
  • Summer Linen fabric shade.
  • The understated beauty complements luxurious bath suites
  • Sconces have a traditional elegance
  • Brushed Nickel finish.
  • Part of the Design Series Collections offering high style and design.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P710018-009

Category General

Sconces

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Wall Sconce

Glass

Summer Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

Phenolic

Style

  • Luxury
  • New Traditional
  • Transitional

Type

Armed Candle Fabric Shade

UPC

785247212095

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4.5 in x 6.875 in x 17.125 in

Height

17.125 in

Height to Center

13.625 in

Length

4.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.62 lb

Width

6.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

40 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

87

Resources

Instruction Sheet Number

93077952