PROG_P710019_015_PRODIMAGE
PROG_P710019_015_PRODIMAGE
play
Bonita
PROG_PL_1595_eComm Collection Graphics_7.1.20_Bonita_PC_GeneralLit
PROG_bonita3_detailshot

Bonita Collection Polished Chrome Two-Light Wall Sconce

$115.28 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710019-015

Collection name:

Bonita

Bonita sconces have a traditional elegance to complement luxurious living with an understated beauty. Crisp metal fittings support a graceful frame and candle topped with Summer Linen shades. Two-Light wall sconce. Polished Chrome finish.

  • Crisp metal fittings support a graceful frame.
  • Summer Linen fabric shades.
  • The understated beauty complements luxurious bath suites
  • Sconces have a traditional elegance
  • Polished Chrome finish.
  • Part of the Design Series Collections offering high style and design.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Category General
Sconces
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Wall Sconce
Glass
Summer Linen
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
Phenolic
Style
  • Luxury
  • New Traditional
  • Transitional
Type
Armed Candle Fabric Shade
UPC
785247212057
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
13.625 in x 6.875 in x 17.125 in
Height
17.125 in
Height to Center
13.625 in
Length
13.625 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.85 lb
Width
6.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
40 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
42

Resources

Instruction Sheet Number
93077952