PROGRESS LIGHTING
PROG_P6436_20_hero_PRODIMAGE
PROG_P6436_20_hero_PRODIMAGE
PROG_P6436_20_side_PRODIMAGE
PROG_Botta_Antique_Bronze_GeneralLit
+2
PROG_P6436_20_glass_PRODIMAGE

Botta Collection Antique Bronze One-Light Post Lantern

$178.31 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6436-20

Collection name:

Botta

Provide a casual, rustic feel with a vintage flair to your home's interior or exterior spaces with this post lantern. Finely crafted metal accents create a light-house inspired design with an antique bronze frame. The frame holds a clear seeded glass shade that offers extra visual character.

  • Finely crafted metal accents create a light-house inspired design with an antique bronze frame.
  • The frame holds a clear seeded glass shade that offers extra visual character.
  • Provide a casual, rustic feel with a vintage flair to your home's interior or exterior spaces with this post lantern.
  • Ideal for any outdoor space in need of illumination.
  • Perfect for transitional, rustic, farmhouse, or vintage electric settings.
  • Measures 7-3/4-inch width by 16-inch height.
  • Post mounted, fits standard 3” post (sold separately)
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P6436-20

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Cast Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

UPC

785247234998

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.75 in x 7.75 in x 16 in

Height

16 in

Length

7.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.83 lb

Width

7.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93098790

Resources and downloads