PROGRESS LIGHTING
PROG_P300253_031_hero_PRODIMAGE
PROG_P300253_031_hero_PRODIMAGE
play
Bowman
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
+2
PROG_PL_1595_eComm Collection Graphics_7.1.20_Bowman_MB_GeneralLit

Bowman Collection One-Light Matte Black Clear Chiseled Glass Coastal Bath Vanity Light

$111.32 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300253-031

Collection name:

Bowman

Beautiful lighting will appeal to both your classic taste and your artistic spirit with this bath light. Wandering eyes will focus on a clear chiseled glass shade as it offers an air of refinery. A handsome black light base is supported by a dainty curved arm to complete the elegant design.

  • Ideal for a bathroom, hall, or foyer
  • Perfect for coastal, farmhouse, rustic, and transitional style settings
  • Classic matte black finish
  • Elegant clear chiseled glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5-inch width by 10.375-inch height by 7-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Whisp and Bonn collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable

No

Can be mounted up or down

Yes

Catalog Number

P300253-031

Category General

Bath & Vanity

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Clear Chiseled

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Transitional

Light Distribution

Up/Down

Light Source

Incandescent - Medium Base

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Bath Sconce

UPC

785247237326

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5 in x 7 in x 10.375 in

Height

10.375 in

Height to Center

3.5 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.56 lb

Width

7 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

120

Resources

Instruction Sheet Number

93103109