PROGRESS LIGHTING
PROG_P300256_151_hero_PRODIMAGE
PROG_P300256_151_hero_PRODIMAGE
play
Bowman
PROG_P300256_151_facing-up-or-down
+1
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
Discontinued
Clearance

Bowman Collection Four-Light Cottage White Clear Chiseled Glass Coastal Bath Vanity Light

$123.00 USD
$247.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300256-151

Collection name:

Bowman

Beautiful lighting will appeal to both your classic taste and your artistic spirit with the Bowman Collection White Four-Light Bath. Wandering eyes will focus on the clear, chiseled glass shades. The shades perch on handsome white light bases with decorative details and draping arches that elegantly connect one light base to the other. A decorative white bar stretches horizontally across the design and attaches the structure to an oval backplate.

  • Ideal for a bathroom
  • Perfect for coastal, farmhouse, rustic, and transitional style settings
  • Crisp cottage white finish
  • Elegant clear chiseled glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 33.625-inch width by 7.75-inch height by 7.375-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Whisp and Bonn collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable

No

Can be mounted up or down

Yes

Catalog Number

P300256-151

Category General

Bath & Vanity

Color

White

Color Generic

White

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Cottage White

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Clear Chiseled

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Transitional

Light Distribution

Up/Down

Light Source

Incandescent - Medium Base

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Type

Vanity Light

UPC

785247237395

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

33.625 in x 7.375 in x 7.75 in

Height

7.75 in

Height to Center

3.25 in

Length

33.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.96 lb

Width

7.375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93103110