PROGRESS LIGHTING
PROG_P400195_151_hero_PRODIMAGE
PROG_P400195_151_hero_PRODIMAGE
play
Bowman
play
Progress Lighting - Chandelier Heights
+3
PROG_PL_1595_eComm Collection Graphics_7.1.20_Bowman_CW_GeneralLit
Discontinued
Clearance

Bowman Collection Six-Light Cottage White Clear Chiseled Glass Coastal Chandelier Light

$232.00 USD
$482.02 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400195-151

Collection name:

Bowman

Beautiful lighting will appeal to both your classic taste and your artistic spirit with the Bowman Collection Six Light Cottage White Chandelier. Wandering eyes will focus on the clear, chiseled glass shade that encircles four elegant light sources gathering quietly at the light fixture's center. Handsome, cottage white light bases with sophisticated curved arms originate from a decorative white knob that embellishes the outer bottom of the textured glass shade.

  • Wandering eyes will focus on the clear, chiseled glass shade that encircles the elegant light sources gathering quietly at the light fixture's center.
  • From the bottom of the sleek center column, a light base appears to gracefully drip down and provide an extra touch of refined visual interest.
  • Ideal for any foyer, dining room, or kitchen.
  • A sophisticated choice for luxury, modern, and transitional interiors.
  • Measures 32-inch width by 28-7/8-inch height.
  • Uses four candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P400195-151

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

White

Color Generic

White

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Cottage White

Finish Type

Painted

Fixture Type

Chandelier

Glass

Clear Chiseled

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Kitchen
  • Hall & Foyer

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Phenolic

Type

Chandelier

UPC

785247237432

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

32 in x 32 in x 28.875 in

Height

28.875 in

Length

32 in

Length - Installed

104 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

13.45 lb

Width

32 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93103111