PROG_P550039_020_PRODIMAGE
PROG_P550039_020_PRODIMAGE
PROG_P550039_020_detail_PRODIMAGE
PROG_P550039_020_bottom_PRODIMAGE
+2
PROG_P550039_020-canopy_PRODIMAGE

Boxwood Collection One-Light Hanging Lantern

$230.34 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550039-020

Collection name:

Boxwood

Geometric details in Boxwood’s design enhance Craftsman-inspired architecture. The one-light hanging lantern features clear seeded glass and finished in Antique Bronze which completes the authentic style.

  • Linear detailing around a clear seeded-glass shade channel Frank Lloyd Wright’s iconic designs
  • The hanging lantern makes a distinctive greeting in a portico, over an entry door, or placed along the roof of a porch or veranda
  • Boxwood’s architectural design is an ideal complement to the Craftsman style
  • Rich Antique Bronze finish
  • Measures 8 7/8in W x 17 1/2in ht.
  • Uses one medium base bulb, 60-watt max., and are perfectly compatible with a wide variety of bulbs including LED, Vintage ST64 and more (all sold separately)
  • UL Safety listed for use in damp locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Category General
Hanging
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Hanging
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Craftsman
UPC
785247226658
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8.875 in x 8.875 in x 17.5 in
Height
17.5 in
Length
8.875 in
Length - Installed
92.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
8.82 lb
Width
8.875 in
Width Diameter Descriptor
sq.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93097589