PROGRESS LIGHTING
Image of P2588-31M30K Braden 56" Integrated LED Indoor Matte Black Mid-Century Modern Ceiling Fan with Light Kit and White Opal Shade and Remote Control
Image of P2588-31M30K Braden 56" Integrated LED Indoor Matte Black Mid-Century Modern Ceiling Fan with Light Kit and White Opal Shade and Remote Control
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Image of P2588-31M30K Braden 56" Integrated LED Indoor Matte Black Mid-Century Modern Ceiling Fan with Light Kit and White Opal Shade and Remote Control
+7
Image of P2588-31M30K Braden 56" Integrated LED Indoor Matte Black Mid-Century Modern Ceiling Fan with Light Kit and White Opal Shade and Remote Control

Braden 56" Integrated LED Indoor Matte Black Mid-Century Modern Ceiling Fan with Light Kit and White Opal Shade and Remote Control

$462.00 USD

Brand: Progress Lighting

Catalog ID: P2588-31M30K

Collection name: Braden

This Braden 56 inch, three-blade, hugger-style ceiling fan features clean lines and a design that complements modern interiors. A white opal glass shade contains an integrated 18W LED module, offering both form and function with energy and cost-savings benefits. Featuring a larger motor, Braden moves more air than a traditional hugger ceiling fan. A full-function remote with batteries is included. Finished in classic matte black with reversible matte black/cherry wood blades, Braden is ideal for mid-century modern interiors.

  • 3 sleek reversible fan blades finished in classic matte black or natural cherry wood extend from a clean, modern housing
  • Fan body is coated in a classic matte black finish and features a white opal glass shade
  • Integrated, energy efficient 18-watt LED light source delivers 1000 lumens, at 3000K, 90 CRI for ideal illumination
  • Measures 56 in. L x 56 in. W x 9.75 in. H
  • Remote control with batteries is included so you can adjust full-range dimming and fan speed as desired
  • Mount on standard flat ceilings only
  • Dimmable to 10% brightness with Triac/Forward phase dimmers
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance
  • Certifications: cULus Dry Location Listed, Title 24 JA8 rated
  • Our limited lifetime warranty guarantees your complete satisfaction with your purchase and we offer professional after-sales customer service support

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P2588-31M30K

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Compatibility

Remote Control

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Dimming Protocol

Triac/Forward Phase

Dimming Range

Dims to 10% Brightness

Fan - Blade finish

  • Matte Black
  • Distressed Ebony

Fan - Blade Pitch

13 °

Fan - Motor speed

3 Speed, Remote Control Reverse

Fan blades finish descriptor

Reversible

Finish Name

Matte Black

Finish Type

Powder Coat

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

Module

Lamp Type Basic

Solid State

Lifestyle

Mid-Century Modern

LM-79 Lumens

1400 lm

LM-79 Lumens per Watt

78 Lum/Watt

Mount location

Ceiling

Mounting for outlet box included

Hdwr. Included

Mounting Type

Flat Ceiling

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Living Room
  • Bedroom

Service Life

On Website=Yes

Size Type

Large

Socket Base Type - Main

Module

Switch Type

Push button

Type

Basic

UPC

785247229154

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

56 in x 56 in x 9.75 in

Fan - Recommended room size

400 ft²

Height

9.75 in

Length

56 in

Note Weight of fixture exceeds NEC limits

No

Weight

17.7 lb

Width

56 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

2.5 A

Frequency Rating

60 Hz

Lamp Wattage

18 W

Voltage Rating

120 V

Conductor Related

Wire Length

10 in

Certifications And Compliance

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

85 CFM/WATT

EPACTenergy consumption watts

37 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

Yes

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93099654

Resources and downloads

Media

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS