PROGRESS LIGHTING
Image of P550138-169 Bradshaw Collection One-Light Antique Copper Clear Glass Transitional Outdoor Hanging Lantern
Image of P550138-169 Bradshaw Collection One-Light Antique Copper Clear Glass Transitional Outdoor Hanging Lantern
Image of P550138-169 Bradshaw Collection One-Light Antique Copper Clear Glass Transitional Outdoor Hanging Lantern
Image of P550138-169 Bradshaw Collection One-Light Antique Copper Clear Glass Transitional Outdoor Hanging Lantern
+6
Image of P550138-169 Bradshaw Collection One-Light Antique Copper Clear Glass Transitional Outdoor Hanging Lantern

Bradshaw Collection One-Light Antique Copper Clear Glass Transitional Outdoor Hanging Lantern

$605.00 USD

Brand: Progress Lighting

Catalog ID: P550138-169

Collection name: Bradshaw

The Bradshaw Collection nods to historical style with its traditional lantern design, beautifully updating a homes curb appeal. A comforting glow is diffused through clear glass panes, creating a warm and romantic ambiance.The gracious lines of this hanging lantern, finished in mellow painted antique copper, elegantly complement exteriors of traditional, transitional and farmhouse settings. It is cULus damp location listed for use where water may be present, with a one-year warranty to guarantee your complete satisfaction. This versatile design includes one 6", four 12" stems and a 90-degree swivel for a variety of mounting types and sloped ceiling applications. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • The Bradshaw Outdoor Hanging Lantern enhances a home's curb appeal with its traditional lantern design
  • The gracious lines of this hanging lantern beautifully complement the exteriors of traditional, transitional and farmhouse settings
  • Historically-inspired frame is finished in painted antique copper
  • Clear glass panes gently diffuse the light, creating a warm and romantic ambiance
  • Constructed from steel to ensure a long product lifespan
  • Uses (1) 60-Watt maximum, candelabra base bulb or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 12-in. square by 25.62-in. height and Includes one 6", four 12" stems and a 90-degree swivel for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P550138-169

Color

Copper

Color Generic

Copper

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Antique Copper

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Hanging

Glass

Clear

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Traditional
  • Farmhouse

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with Swivel

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Porch
  • Kitchen

Service Life

On Website=Yes

Size Type

Large

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247255009

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 25.62 in

Height

25.62 in

Length

12 in

Length - Installed

82.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

14.35 lb

Width

12 in

Width Diameter Descriptor

sq.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

96 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164899