PROGRESS LIGHTING
Image of P560348-031 Bradshaw Collection One-Light Textured Black Clear Glass Transitional Medium Outdoor Wall Lantern
Image of P560348-031 Bradshaw Collection One-Light Textured Black Clear Glass Transitional Medium Outdoor Wall Lantern
Image of P560348-031 Bradshaw Collection One-Light Textured Black Clear Glass Transitional Medium Outdoor Wall Lantern
Image of P560348-031 Bradshaw Collection One-Light Textured Black Clear Glass Transitional Medium Outdoor Wall Lantern
+6
Image of P560348-031 Bradshaw Collection One-Light Textured Black Clear Glass Transitional Medium Outdoor Wall Lantern

Bradshaw Collection One-Light Textured Black Clear Glass Transitional Medium Outdoor Wall Lantern

$352.00 USD

Brand: Progress Lighting

Catalog ID: P560348-031

Collection name: Bradshaw

The Bradshaw Collection nods to historical style with its traditional lantern design, beautifully updating a homes curb appeal. A comforting glow is diffused through clear glass panes, creating a warm and romantic ambiance.The gracious lines of this medium wall lantern, finished in classic textured black, elegantly complement exteriors of traditional, transitional and farmhouse settings. It is cULus wet location listed for use where water may be present, with a one-year warranty to guarantee your complete satisfaction. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • The Bradshaw Outdoor Wall Lantern enhances a home's curb appeal with its traditional lantern design
  • The gracious lines of this wall lantern beautifully complement the exteriors of traditional, transitional and farmhouse settings
  • Historically-inspired frame is finished in classic textured black
  • Clear glass panes gently diffuse the light, creating a warm and romantic ambiance
  • Constructed from steel to ensure a long product lifespan
  • Uses (1) 60-Watt maximum, candelabra base bulb or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 9.5-in. width by 24-in. height, extends from wall 10.62-in.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P560348-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Textured Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Wall

Glass

Clear

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Traditional
  • Farmhouse

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Porch

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247255177

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.5 in x 10.62 in x 24 in

Height

24 in

Height to Center

11.12 in

Length

9.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.78 lb

Width

10.62 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93164898