PROGRESS LIGHTING
PROG_P300040_009_PRODIMAGE
PROG_P300040_009_PRODIMAGE
PROG_bramlett_detail4_detailshot
PROG_P300040_009alt_PRODIMAGE
+7
PROG_Sizing_guideline_Bath_Double_2light_info

Bramlett Collection Two-Light Brushed Nickel Graphite Metal Shade Coastal Bath Vanity Light

$128.59 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300040-009

Collection name:

Bramlett

Vintage and industrial styling coalesce in the functional, yet elegant frame of the Bramlett fixtures. Metal reflector style shades are complemented by contrasting metallic fittings. Fixtures from this collection pair well with either vintage style or traditional bulbs to create a fun focal point in your home. Two-Light bath & vanity. Brushed Nickel finish.

  • Ideal for a bathroom and powder room.
  • Perfect for coastal, farmhouse, and urban industrial style settings
  • Graphite finish with beautiful brushed nickel accents
  • Gorgeous graphite metal shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 15.125-inch width by 8.375-inch height by 7.125-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300040-009

Category General

Bath & Vanity

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Graphite

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Urban Industrial

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Urban Industrial
  • Coastal
  • Farmhouse
  • Mid-Century Modern
  • Transitional

Type

Vanity Light

UPC

785247212675

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15.125 in x 7.125 in x 8.375 in

Height

8.375 in

Height to Center

6 in

Length

15.125 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.51 lb

Width

7.125 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

78

Resources

Instruction Sheet Number

93076349

Resources and downloads