PROGRESS LIGHTING
PROG_P500287-020_hero_PRODIMAGE
PROG_P500287-020_hero_PRODIMAGE
PROG_Sizing_guideline_Kitchen_Pendants_info
PROG_P500287_020_straight2_PRODIMAGE
+16
PROG_P500287-020-Detail_005_PRODIMAGE

Brandywine Collection Five-Light Antique Bronze Farmhouse Pendant Light

$494.34 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500287-020

Collection name:

Brandywine

Whimsical and romantic, this pendant features an interlocking sphere with carefully crafted decorative details. The elegant, antique bronze frame captures a tasteful, timeless look with hand-painted accents. The frame's open-cage design is perfect for creating an airy, romanticized glow.

  • An interlocking sphere with carefully crafted decorative details manifests a whimsical and romantic pendant.
  • The elegant, antique bronze frame captures a tasteful, timeless look with hand-painted accents.
  • The frame's open-cage design is perfect for creating an airy, romanticized glow.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for transitional, new traditional, and farmhouse settings.
  • Measures 22-inch width by 26-inch height.
  • Uses five candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500287-020

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Phenolic

Type

Pendant

UPC

785247239528

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22 in x 22 in x 26 in

Height

26 in

Length

22 in

Length - Installed

101 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

8.2 lb

Width

22 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

3

Resources

Instruction Sheet Number

93098255