PROGRESS LIGHTING
PROG_P5756_09_PRODIMAGE
PROG_P5756_09_PRODIMAGE
PROG_BrassGuard_Brushed_Nickel_GeneralLit

Carriage Classics One-Light Wall Lantern

$123.09 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5756-09

Collection name:

BrassGUARD Lantern

Brighten your outdoor space with style using this wall lantern. Featuring a classic design completed with clear beveled glass panels for ample lighting, this lamp boasts a beautiful brass finish for an appealing look. Solid brass wall lantern with clear beveled glass panels and an open bottom. Brushed Nickel finish.

  • Elevate your home's curb appeal with the Carriage Classics Collection medium wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Classic, traditional styling with clear beveled glass and a brushed nickel finish
  • Protective finish is a unique clear lacquer applied for a long lasting finish.
  • All brass construction eliminates rust leakage on brass finishes
  • Measures: 5.375 in x 5.625 in x 10.25 in
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5756-09

Category General

Outdoor

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Solid Brass

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Outdoor Wall

Glass

Clear Beveled

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

New Traditional

UPC

785247147960

Warranty Length

1-year Limited Warranty

Dimensions

Depth

5.625 in

Dimensions

5.375 in x 5.625 in x 10.25 in

Gross Weight with Packaging

2.4 lb

Height

10.25 in

Height to Center

3.75 in

Length

5.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.4 lb

Width

5.625 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

176

Resources

Instruction Sheet Number

93011041