PROGRESS LIGHTING
Image of P4687-20W Bravo Collection Twelve-Light Antique Bronze Etched Glass Modern Chandelier Light
Image of P4687-20W Bravo Collection Twelve-Light Antique Bronze Etched Glass Modern Chandelier Light
play
Progress Lighting - Chandelier Heights
Image of P4687-20W Bravo Collection Twelve-Light Antique Bronze Etched Glass Modern Chandelier Light
Image of P4687-20W Bravo Collection Twelve-Light Antique Bronze Etched Glass Modern Chandelier Light
Discontinued

Bravo Collection Twelve-Light Antique Bronze Etched Glass Modern Chandelier Light

$914.10 USD
OR

Brand: Progress Lighting

Catalog ID: P4687-20W

Collection name: Bravo

Twelve-light, three-tier chandelier with white etched glass from the Bravo collection. Linear elements stream throughout the fixture to compose a relaxed but exotic ambiance. Generously scaled glass shades add distinction against the Antique Bronze finish and provide pleasing illumination to your room. Bravo possesses a smart simplicity to complement today's home entirely with confidence and style.

Product details

General

Can be mounted up or down

No

Catalog Number

P4687-20W

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

12

Number of Lamps Total

12

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Transitional
  • Modern

Type

Chandelier

UPC

785247194773

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

38 in x 38 in x 44 in

Gross Weight with Packaging

31.33 lb

Height

44 in

Length

38 in

Length - Installed

119 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

48.6 lb

Width

38 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

2

Resources

Instruction Sheet Number

93044243

Media

Videos

play
Progress Lighting - Chandelier Heights