PROGRESS LIGHTING
Image of P710117-31M Breckenridge Collection One-Light Matte Black Rustic Farmhouse Wall Bracket
Image of P710117-31M Breckenridge Collection One-Light Matte Black Rustic Farmhouse Wall Bracket
Image of P710117-31M Breckenridge Collection One-Light Matte Black Rustic Farmhouse Wall Bracket
Image of P710117-31M Breckenridge Collection One-Light Matte Black Rustic Farmhouse Wall Bracket
+7
Image of P710117-31M Breckenridge Collection One-Light Matte Black Rustic Farmhouse Wall Bracket

Breckenridge Collection One-Light Matte Black Rustic Farmhouse Wall Bracket

$110.00 USD

Brand: Progress Lighting

Catalog ID: P710117-31M

Collection name: Breckenridge

Enhance your interiors with Breckenridge, a rustic yet refined design that presents a statement of minimalist style. A stately candle accents a vast circular frame, illuminating kitchens, bedrooms and bars with an inviting glow. Breckenridge is an elegant addition to modern farmhouse and modern craftsman settings. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Add modern rustic flair to bedrooms, hallways, kitchens, offices, reading nooks, laundry rooms and living rooms with Breckenridge
  • The light's elegant style is ideal for modern farmhouse, rustic and modern craftsman settings
  • The fixture is coated with a soft matte black finish, enhancing its rustic design
  • A bold circular frame holding sleek candle slips creates a modern silhouette ideal for today's living spaces
  • Use (1) 60-Watt maximum candelabra base bulb, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 11 in. diameter by 11.25 in. height
  • Certifications: cETLus Damp Location listed, fixture can be used in rooms such as kitchens, living rooms, dining rooms and hallways
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P710117-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Wall Sconce

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Farmhouse
  • Rustic
  • Modern Craftsman

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Bedroom
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Sub Brand

Design Series

UPC

785247252367

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11 in x 3 in x 11.25 in

Height

11.25 in

Height to Center

2.37 in

Length

11 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.11 lb

Width

3 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164577

Resources and downloads