Can be mounted up or down
No
Catalog Number
P400048-141
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Galvanized
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Galvanized Finish
Finish Type
Painted
Fixture Type
Linear Chandelier
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
Light Distribution
Ambient
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling Chain And Stem
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Standard
UPC
785247247394
Warranty Length
1-year Limited Warranty
Dimensions
38 in x 10 in x 9 in
Height
9 in
Length
38 in
Length - Installed
75 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
10.85 lb
Width
10 in
Width Diameter Descriptor
Depth
Frequency Rating
60 Hz
Input Voltage
120 V
Lamp Wattage
100 W
Voltage Rating
120 V
Wire Length
180 in
Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No
Carton Quantity
1
Pallet Quantity
12
Instruction Sheet Number
93076410