PROGRESS LIGHTING
Image of P300232-143 Briarwood Collection Four-Light Graphite Clear Glass Coastal Bath Vanity Light
Image of P300232-143 Briarwood Collection Four-Light Graphite Clear Glass Coastal Bath Vanity Light
play
3D View
Image of P300232-143 Briarwood Collection Four-Light Graphite Clear Glass Coastal Bath Vanity Light
+10
Image of P300232-143 Briarwood Collection Four-Light Graphite Clear Glass Coastal Bath Vanity Light

Briarwood Collection Four-Light Graphite Clear Glass Coastal Bath Vanity Light

$301.84 USD
OR

Brand: Progress Lighting

Catalog ID: P300232-143

Collection name: Briarwood

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300232-143

Category General

Bath & Vanity

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

  • Rustic
  • Farmhouse

Type

Vanity Light

UPC

785247232994

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

34.75 in x 6.5 in x 8.25 in

Height

8.25 in

Height to Center

5.875 in

Length

34.75 in

Weight

10.11 lb

Width

6.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL/CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

25

Resources

Instruction Sheet Number

93101958

Media

3D AR Model