PROGRESS LIGHTING
Image of P350022-143 Briarwood Collection One-Light 9-1/2" Flush Mount
Image of P350022-143 Briarwood Collection One-Light 9-1/2" Flush Mount
play
3D View
play
Briarwood_P350022-143
+6
Image of P350022-143 Briarwood Collection One-Light 9-1/2" Flush Mount

Briarwood Collection One-Light 9-1/2" Flush Mount

$71.17 USD
OR

Brand: Progress Lighting

Catalog ID: P350022-143

Collection name: Briarwood

Product details

General

Can be mounted up or down

No

Catalog Number

P350022-143

Category General

Close-to-Ceiling

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Flush-Mount

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic

Light Distribution

Down

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Farmhouse
  • Urban Industrial
  • Coastal
  • Transitional

Type

Flush-Mount

UPC

785247213504

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.5 in x 9.5 in x 7.625 in

Height

7.625 in

Length

9.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.15 lb

Width

9.5 in

Width Diameter Descriptor

sq.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

60

Resources

Instruction Sheet Number

93076410

Media

Videos

play
Briarwood_P350022-143

3D AR Model