PROGRESS LIGHTING
Image of P710012-141 Briarwood Collection One-Light Bleached Oak Wood/Galvanized Farmhouse Wall Sconce Light
Image of P710012-141 Briarwood Collection One-Light Bleached Oak Wood/Galvanized Farmhouse Wall Sconce Light
Image of P710012-141 Briarwood Collection One-Light Bleached Oak Wood/Galvanized Farmhouse Wall Sconce Light
Image of P710012-141 Briarwood Collection One-Light Bleached Oak Wood/Galvanized Farmhouse Wall Sconce Light
+5
Image of P710012-141 Briarwood Collection One-Light Bleached Oak Wood/Galvanized Farmhouse Wall Sconce Light

Briarwood Collection One-Light Bleached Oak Wood/Galvanized Farmhouse Wall Sconce Light

$91.19 USD

Brand: Progress Lighting

Catalog ID: P710012-141

Collection name: Briarwood

Product details

General

Can be mounted up or down

Yes

Catalog Number

P710012-141

Category General

Sconces

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Galvanized Finish

Finish Type

Painted

Fire Resistance

No

Fixture Type

Wall Sconce

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A Lamp

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

Farmhouse

Light Distribution

Ambient

Mount location

wall vertical

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall Vertical

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Flush Mount Cage

UPC

785247260782

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6.875 in x 6 in x 12 in

Height

12 in

Height to Center

4 in

Length

6.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.95 lb

Width

6 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93076406