PROGRESS LIGHTING
PROG_P300231_143_herolit_PRODIMAGE
PROG_P300231_143_herolit_PRODIMAGE
PROG_P300231_143_detail2_PRODIMAGE
PROG_P300231-143_detail-montage
+6
PROG_Sizing_guideline_Bath_Single_3light_info

Briarwood Collection Three-Light Graphite Clear Glass Coastal Bath Vanity Light

$223.08 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300231-143

Collection name:

Briarwood

With a nod to its farmhouse roots, the Briarwood three-light bath offers a triad clear glass shades attached to a Graphite-finished backplate. The X-brace design takes center stage atop a painted light, white-washed, faux wood, rectangular shape, giving the fixture a back country feels making it a suitable choice for bathrooms and hallways in rustic and farmhouse settings.

  • Ideal for a bathroom
  • Perfect for coastal, farmhouse, and rustic style settings
  • Gorgeous graphite finish with painted light, white-washed, faux wood accents
  • Crisp clear glass shades
  • Mount the light fixture facing up or down
  • Use 3 medium base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 24.75-inch width by 8.25-inch height by 6.5-inch (extends from wall)
  • Certifications: UL/CUL Damp Location Listed
  • Pairs with the Tilley and Hemsworth collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300231-143

Category General

Bath & Vanity

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

  • Rustic
  • Farmhouse

Type

Vanity Light

UPC

785247232970

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

24.75 in x 6.5 in x 8.25 in

Height

8.25 in

Height to Center

5.875 in

Length

24.75 in

Weight

10.11 lb

Width

6.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL/CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

40

Resources

Instruction Sheet Number

93101958