PROGRESS LIGHTING
PROG_P5024_0930K9_PRODIMAGE
PROG_P5024_0930K9_PRODIMAGE
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
PROG_Sizing_guideline_Kitchen_Pendants_info
+6
PROG_PL_1596_Dimming_info-Graphic

Brookside LED Collection Brushed Nickel Spun Metal Shade Coastal LED Pendant Light

$284.13 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5024-0930K9

Collection name:

Brookside LED

Inspired by vintage light fixtures found in early 20th century train stations. The LED one-light pendant has a metal shade and is stem hung. 3000K, 90+ CRI, 1,211 lumens 71.2 lumens/watt per module (source). Brushed Nickel finish.

  • Inspired by vintage light fixtures found in early 20th century train stations.
  • One-light pendant has a spun metal shade.
  • Stem-hung with 90 degree swivel.
  • Includes one 6", four 12" stems and 6 links of chain.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down

No

Catalog Number

P5024-0930K9

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Spun

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Vintage Electric

Light Source

LED

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

Module

Starting Temperature - Minimum

-30 °C

Style

Traditional/Classic

Sub Brand

Progress LED

Type

Pendant

UPC

785247185306

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 9.25 in

Gross Weight with Packaging

6.6 lb

Height

9.25 in

Length

12 in

Length - Installed

75.25 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

4.2 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.142 A

Frequency Rating

60 Hz

Lamp Wattage

17 W

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1 EA

Pallet Quantity

30

Resources

Instruction Sheet Number

93051085