PROGRESS LIGHTING
Image of P350236-196 Burgess Collection One-Light Aged Bronze Modern Farmhouse Flush Mount
Image of P350236-196 Burgess Collection One-Light Aged Bronze Modern Farmhouse Flush Mount
Image of P350236-196 Burgess Collection One-Light Aged Bronze Modern Farmhouse Flush Mount
Image of P350236-196 Burgess Collection One-Light Aged Bronze Modern Farmhouse Flush Mount
+6
Image of P350236-196 Burgess Collection One-Light Aged Bronze Modern Farmhouse Flush Mount

Burgess Collection One-Light Aged Bronze Modern Farmhouse Flush Mount

$176.00 USD

Brand: Progress Lighting

Catalog ID: P350236-196

Collection name: Burgess

A modern adaptation of a rustic style, Burgess brings authenticity and honesty to modern farmhouse and modern craftsman settings. A geometric surround encloses a seeded glass diffuser to deliver warm illumination to any room. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Add a stately rustic flair to hallways, foyers, laundry rooms, walk-in closets, pantries and bedrooms with the Burgess Flush Mount
  • The light's vintage style is ideal for modern farmhouse, rustic, urban industrial and modern craftsman settings
  • The fixture is coated with an lustrous aged bronze finish, enhancing its rustic design
  • An airy geometrical frame surrounds light sources enclosed within a clear glass shade, delivering bright ambient illumination through its minimal silhouette
  • Use (1) 60-Watt maximum medium base bulb, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 8.87 in. diameter by 8.87 in. height
  • Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms, powder rooms or covered outdoor rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350236-196

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Aged Bronze

Finish Type

Painted

Fire Resistance

No

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Farmhouse
  • Rustic
  • Modern Craftsman

Light Distribution

Ambient

Mount location

Ceiling

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Laundry
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Sub Brand

Design Series

UPC

785247253821

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.87 in x 8.87 in x 8.87 in

Height

8.87 in

Length

8.87 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.36 lb

Width

8.87 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164442

Resources and downloads