PROGRESS LIGHTING
Image of P250061-009-30 Byars 54" 5-Blade Integrated LED Indoor Brushed Nickel Transitional Ceiling Fan with Light Kit and White Opal Shade and Remote Control
Image of P250061-009-30 Byars 54" 5-Blade Integrated LED Indoor Brushed Nickel Transitional Ceiling Fan with Light Kit and White Opal Shade and Remote Control
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+13
Image of P250061-009-30 Byars 54" 5-Blade Integrated LED Indoor Brushed Nickel Transitional Ceiling Fan with Light Kit and White Opal Shade and Remote Control

Byars 54" 5-Blade Integrated LED Indoor Brushed Nickel Transitional Ceiling Fan with Light Kit and White Opal Shade and Remote Control

$605.00 USD

Brand: Progress Lighting

Catalog ID: P250061-009-30

Collection name: Byars

Deep functionality meets modern transitional styling in the Byars 54-in. Ceiling Fan. A clean-lined motor housing finished in beautiful brushed nickel and featuring a DC motor descends from the down rod, holding five reversible plywood blades with softly squared edges for optimal airflow. Byars offers both soft uplight and even downlight illumination with dual-glass combination integrated LED light sources that can be controlled individually with the 6 speed, full-function remote control with full range dimming.

  • 5 sleek reversible fan blades finished in chestnut or American walnut extend from a clean-lined housing
  • A clean-lined motor housing finished in beautiful brushed nickel features a dual light shade
  • Two integrated, energy efficient 13-watt and 18-watt LED light sources) delivers 1000 lumens, at 3000K, 90 CRI for ideal illumination
  • Measures 54 in. L x 54 in. W x 16 in. H
  • Remote control with batteries is included so you can adjust full-range dimming and fan speed as desired
  • Flexible mounting options for standard or sloped ceilings
  • The light is dimmable
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance
  • Certifications: cULus Dry Location Listed, Title 20 rated
  • Our limited lifetime warranty guarantees your complete satisfaction with your purchase and we offer professional after-sales customer service support

Product details

General

Battery Capacity

0.075 Ah

Battery Type

AAA 1.5V Alkaline

Can be mounted up or down

No

Catalog Number

P250061-009-30

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Compatibility

Sloped Ceiling Kit

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Dimming Protocol

Triac/Forward Phase

Dimming Range

Dims to 10% Brightness

Fan - Blade finish

  • Chestnut
  • American Walnut

Fan - Blade Pitch

14 °

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Reversible

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

Module

Lamp Type 2nd

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

Transitional

Light Output Down

1400 lm

Light Output Up

1100 lm

LM-79 Lumens

1400 lm

LM-79 Lumens per Watt

78 Lum/Watt

Mount location

ceiling downrod

Mounting for outlet box included

Hdwr. Included

Mounting Type

  • Flat Ceiling
  • Sloped Ceiling

New Products

Yes

Number of Lamps

1

Number of Lamps 2nd

1

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Living Room
  • Bedroom

Service Life

On Website=Yes

Size Type

Large

Socket Base Type - Main

Module

Switch Type

Push button

Type

Basic

UPC

785247264926

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

54 in x 54 in x 16 in

Fan - Recommended room size

400 ft²

Height

16 in

Length

54 in

Note Weight of fixture exceeds NEC limits

No

Weight

17.64 lb

Width

54 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.85 A

Frequency Rating

60 Hz

Lamp Wattage

18 W

Lamp Wattage 2nd

13 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

250 CFM/WATT

EPACTenergy consumption watts

18 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93133624

Media

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS