PROGRESS LIGHTING
PROG_P250061_31M-30_heroAntique-Black_PRODIMAGE
PROG_P250061_31M-30_heroAntique-Black_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+9
PROG_P250061-031_1_detail-montage

Byars 54" 5-Blade Integrated LED Indoor Matte Black Mid-Century Modern Ceiling Fan with Light Kit and White Opal Shade and Remote Control

$605.00 USD

Brand:

Progress Lighting

Catalog ID:

P250061-31M-30

Collection name:

Byars

Deep functionality meets modern transitional styling in the Byars 54-in. Ceiling Fan. A clean-lined motor housing finished in classic matte black and featuring a DC motor descends from the down rod, holding five reversible plywood blades with softly squared edges for optimal airflow. Byars offers both soft uplight and even downlight illumination with dual-glass combination integrated LED light sources that can be controlled individually with the 6 speed, full-function remote control with full range dimming.

  • 5 sleek reversible fan blades finished in matte black or antique black extend from a clean-lined housing
  • A clean-lined motor housing and down rod finished in classic matte black features a dual light shade
  • Two integrated, energy efficient 13-watt and 18-watt LED light sources) delivers 1000 lumens, at 3000K, 90 CRI for ideal illumination
  • Measures 54 in. L x 54 in. W x 16 in. H
  • Remote control with batteries is included so you can adjust full-range dimming and fan speed as desired
  • Flexible mounting options for standard or sloped ceilings
  • The light is dimmable
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance
  • Certifications: cULus Dry Location Listed, Title 20 rated
  • Our limited lifetime warranty guarantees your complete satisfaction with your purchase and we offer professional after-sales customer service support

Product details

General

Battery Capacity

0.075 Ah

Battery Type

AAA 1.5V Alkaline

Can be mounted up or down

No

Catalog Number

P250061-31M-30

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Compatibility

Sloped Ceiling Kit

Construction Material - Main

Steel

Dimming Protocol

Triac/Forward Phase

Dimming Range

Dims to 10% Brightness

Fan - Blade finish

  • Matte Black
  • Antique Black

Fan - Blade Pitch

14 °

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Reversible

Finish Name

Matte Black

Finish Type

Powder Coat

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

Module

Lamp Type 2nd

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

Transitional

Light Output Down

1400 lm

Light Output Up

1100 lm

LM-79 Lumens

1400 lm

LM-79 Lumens per Watt

78 Lum/Watt

Mount location

ceiling downrod

Mounting for outlet box included

Hdwr. Included

Mounting Type

  • Flat Ceiling
  • Sloped Ceiling

New Products

Yes

Number of Lamps

1

Number of Lamps 2nd

1

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Living Room
  • Bedroom

Size Type

Large

Socket Base Type - Main

Module

Switch Type

Push button

Type

Basic

UPC

785247264933

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

54 in x 54 in x 16 in

Fan - Recommended room size

400 ft²

Height

16 in

Length

54 in

Note Weight of fixture exceeds NEC limits

No

Weight

17.64 lb

Width

54 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.85 A

Frequency Rating

60 Hz

Lamp Wattage

18 W

Lamp Wattage 2nd

13 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

250 CFM/WATT

EPACTenergy consumption watts

18 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada; Mexico

Title 20

Yes

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93133624

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS