PROGRESS LIGHTING
PROG_P300110_109_PRODIMAGE
PROG_P300110_109_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_cahill_detail2_detailshot
+2
PROG_cahill_detail1_detailshot

Cahill Collection Three-Light Brushed Bronze Clear Glass Luxe Bath Vanity Light

$213.29 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300110-109

Collection name:

Cahill

A stylish Brushed Bronze finish frames brilliant clear beveled glass panels in the Cahill collection three-light bath & vanity. Ideal for luxe or mid-century modern interiors, the visual interest provides a reinvention of the popular glass design.

  • Ideal for a bathroom
  • Perfect for luxe, mid-century modern, and modern style settings
  • Golden brushed bronze finish
  • Crisp clear beveled glass shade
  • Includes installation instructions and mounting hardware
  • Use 3 candelabra base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 24-inch width by 6.375-inch height by 5.25-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Rainey and Elevate collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P300110-109

Category General

Bath & Vanity

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Bronze

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Mid-Century Modern
  • Modern

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Bathroom

Socket Base Type - Main

E12

Style

  • Luxury
  • Mid-Century Modern

Type

Vanity Light

UPC

785247219261

Warranty Length

1-year Limited Warranty

Dimensions

Depth

5.25 in

Dimensions

24 in x 5.25 in x 6.375 in

Height

6.375 in

Height to Center

3.125 in

Length

24 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.18 lb

Width

5.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

35

Resources

Instruction Sheet Number

93085334

Resources and downloads