PROGRESS LIGHTING
Image of P300109-109 Cahill Collection Two-Light Brushed Bronze Clear Glass Luxe Bath Vanity Light
Image of P300109-109 Cahill Collection Two-Light Brushed Bronze Clear Glass Luxe Bath Vanity Light
Image of P300109-109 Cahill Collection Two-Light Brushed Bronze Clear Glass Luxe Bath Vanity Light
Image of P300109-109 Cahill Collection Two-Light Brushed Bronze Clear Glass Luxe Bath Vanity Light
+4
Image of P300109-109 Cahill Collection Two-Light Brushed Bronze Clear Glass Luxe Bath Vanity Light

Cahill Collection Two-Light Brushed Bronze Clear Glass Luxe Bath Vanity Light

$152.90 USD
OR

Brand: Progress Lighting

Catalog ID: P300109-109

Collection name: Cahill

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P300109-109

Category General

Bath & Vanity

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Bronze

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Mid-Century Modern
  • Modern

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E12

Style

  • Luxury
  • Mid-Century Modern

Type

Vanity Light

UPC

785247219254

Warranty Length

1-year Limited Warranty

Dimensions

Depth

5.25 in

Dimensions

16.75 in x 5.25 in x 6.3125 in

Height

6.3125 in

Height to Center

3.125 in

Length

16.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.21 lb

Width

5.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

72

Resources

Instruction Sheet Number

93085334