PROGRESS LIGHTING
PROG_P300362_009_hero_PRODIMAGE
PROG_P300362_009_hero_PRODIMAGE
play
3D View
PROG_P300362-009-012_Alt Angle_PRODIMAGE
+6
PROG_P300362-009_straight_PRODIMAGE

Calais Collection Three-Light Brushed Nickel Clear Glass New Traditional Bath Vanity Light

$169.51 USD

Brand:

Progress Lighting

Catalog ID:

P300362-009

Collection name:

Calais

Create an enduring silhouette ornamented by timeless details with a bath vanity light from the Calais Collection. The elegantly simple frame is coated in a beautiful brushed nickel finish. Clear glass shades provide a contemporary take on the traditional design. Compatible with dimmable bulbs.

  • Ideal for a bathroom
  • Perfect for new traditional style settings
  • Beautiful brushed nickel finish
  • Crisp clear glass shades
  • Use 3 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent), compatible with dimmable bulbs
  • Measures 8-1/2-inch height by 24-1/4-inch length by 6-1/2-inch width (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Includes mounting hardware for quick and simple installation
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300362-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A Lamp

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

New Traditional

Light Distribution

Ambient

Mount location

wall horizontal

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall Horizontal

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247260706

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

24.25 in x 6.5 in x 8.5 in

Height

8.5 in

Height to Center

5.5 in

Length

24.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.01 lb

Width

6.5 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

28

Resources

Instruction Sheet Number

93147344

Resources and downloads