PROGRESS LIGHTING
Image of P2560-09 Caleb Collection 68-Inch 5-Blade Brushed Nickel AC Motor Transitional Ceiling Fan
Image of P2560-09 Caleb Collection 68-Inch 5-Blade Brushed Nickel AC Motor Transitional Ceiling Fan
play
Caleb P2560
play
+14
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Discontinued

Caleb Collection 68-Inch 5-Blade Brushed Nickel AC Motor Transitional Ceiling Fan

$626.45 USD
OR

Brand: Progress Lighting

Catalog ID: P2560-09

Collection name: Caleb

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P2560-09

Category General

Fans

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Medium Cherry

Fan - Blade Pitch

18 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

3 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lifestyle

  • Mid-Century Modern
  • New Traditional
  • Transitional

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Operating Temperature Celcius Max

40 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Starting Temperature - Minimum

-10 °C

Style

Transitional

Switch Type

Push button

Type

Standard

UPC

785247221752

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

68 in x 68 in x 18 in

Fan - Recommended room size

401 ft²

Height

18 in

Length

68 in

Note Weight of fixture exceeds NEC limits

No

Weight

24.26 lb

Width

68 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

82

EPACTenergy consumption watts

86

Industry Standard(s)

Title 20

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93089915

Resources and downloads

Media

Videos

play
Caleb P2560
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS